??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22120.0352 Mounting block
HELP_VARIABLE
Company
Halder
Description
EH 22120. - Mounting blocks for index bolts / mounting hole vertical
Bill of material
22120.0352 Mounting block
BESTNR
Ref. No.
22120.0352
MAT
Material
Stahl
AUS
Version
Fixing hole vertical to Index Bolt / Index Plunger
D1
Thread
M 20x1.5
D2
46 mm
D3
Thread
M 8
D4
Thread
M 5
K
±0.1
32 mm
L1
33 mm
L2
38.0 mm
L3
13 mm
S
15 mm
G
Weight
110 g
Embedded user actions